HUBBELL CANADA
Image of LTM90050 Conn Liq Tight 90 Deg Uninsulated Mi 0.5, LTM90050

Conn Liq Tight 90 Deg Uninsulated Mi 0.5, LTM90050

Brand: TradeSelect

Catalog ID: LTM90050

CONN LIQ TIGHT 90 DEG UNINSULATED MI 0.5

Trade size: 1/2" (16), Carton Quantity: 25, Case Quantity: 100

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTM90050

Material

Iron, Malleable

Type

90 Degree Liquid Tight Connector

UPC

626463037881

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25