HUBBELL CANADA
Image of LTM90200 Conn Liq Tight 90 Deg Uninsulated Mi 2.0, LTM90200

Conn Liq Tight 90 Deg Uninsulated Mi 2.0, LTM90200

Brand: TradeSelect

Catalog ID: LTM90200

CONN LIQ TIGHT 90 DEG UNINSULATED MI 2.0

Trade size: 2" (53), Case Quantity: 5

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTM90200

Material

Iron, Malleable

Type

90 Degree Liquid Tight Connector

UPC

626463037935

Certifications And Compliance

Industry Standard(s)

CSA Certified