HUBBELL CANADA
Image of LTZ90038 Conn Liq Tight 90 Deg Zinc 0.375 In., LTZ90038

Conn Liq Tight 90 Deg Zinc 0.375 In., LTZ90038

Brand: TradeSelect

Catalog ID: LTZ90038

CONN LIQ TIGHT 90 DEG ZINC 0.375IN

Trade size: 3/8" (12), Carton Quantity: 10, Case Quantity: 100

General

Application

Used to connect liquidtight conduit to a steel outlet box/other metal enclosure or hub

Catalog Number

LTZ90038

Material

Zinc

Type

90 Degree Liquid Tight Connector

UPC

626463035825

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10

Pallet Quantity

7200