HUBBELL CANADA
Image of LTZ90050 Conn Liq Tight 90 Deg Zinc 0.50 In., LTZ90050

Conn Liq Tight 90 Deg Zinc 0.50 In., LTZ90050

Brand: TradeSelect

Catalog ID: LTZ90050

CONN LIQ TIGHT 90 DEG ZINC 0.50IN

Trade size: 1/2" (16), Carton Quantity: 25, Case Quantity: 100

General

Application

Used to connect liquidtight conduit to a steel outlet box/other metal enclosure or hub

Catalog Number

LTZ90050

Material

Zinc

Type

90 Degree Liquid Tight Connector

UPC

626463035832

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25