HUBBELL CANADA
Image of LTZ90075 Conn Liq Tight 90 Deg Zinc 0.75 In., LTZ90075

Conn Liq Tight 90 Deg Zinc 0.75 In., LTZ90075

Brand: TradeSelect

Catalog ID: LTZ90075

CONN LIQ TIGHT 90 DEG ZINC 0.75IN

Trade size: 3/4" (21), Carton Quantity: 10, Case Quantity: 100

General

Application

Used to connect liquidtight conduit to a steel outlet box/other metal enclosure or hub

Catalog Number

LTZ90075

Material

Zinc

Type

90 Degree Liquid Tight Connector

UPC

626463035849

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25