HUBBELL CANADA
Image of LTZ90125 Conn Liq Tight 90 Deg Zinc 1.25 In., LTZ90125

Conn Liq Tight 90 Deg Zinc 1.25 In., LTZ90125

Brand: TradeSelect

Catalog ID: LTZ90125

CONN LIQ TIGHT 90 DEG ZINC 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 2, Case Quantity: 20

General

Application

Used to connect liquidtight conduit to a steel outlet box/other metal enclosure or hub

Catalog Number

LTZ90125

Material

Zinc

Type

90 Degree Liquid Tight Connector

UPC

626463035863

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5