HUBBELL CANADA
Image of LTZ90150 Conn Liq Tight 90 Deg Zinc 1.50 In., LTZ90150

Conn Liq Tight 90 Deg Zinc 1.50 In., LTZ90150

Brand: TradeSelect

Catalog ID: LTZ90150

CONN LIQ TIGHT 90 DEG ZINC 1.50IN

Trade size: 1-1/2" (41), Carton Quantity: 2, Case Quantity: 20

General

Application

Used to connect liquidtight conduit to a steel outlet box/other metal enclosure or hub

Catalog Number

LTZ90150

Material

Zinc

Type

90 Degree Liquid Tight Connector

UPC

626463035870

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

2