HUBBELL CANADA
Image of LTZ90250 Conn Liq Tight 90 Deg Zinc 2.50 In., LTZ90250

Conn Liq Tight 90 Deg Zinc 2.50 In., LTZ90250

Brand: TradeSelect

Catalog ID: LTZ90250

CONN LIQ TIGHT 90 DEG ZINC 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 1

General

Application

Used to connect liquidtight conduit to a steel outlet box/other metal enclosure or hub

Catalog Number

LTZ90250

Material

Zinc

Type

90 Degree Liquid Tight Connector

UPC

626463035894

Certifications And Compliance

Certified Listed

CSA, UL LISTED