HUBBELL CANADA
Image of LTZ90400 Conn Liq Tight 90 Deg Zinc 4.00 In., LTZ90400

Conn Liq Tight 90 Deg Zinc 4.00 In., LTZ90400

Brand: TradeSelect

Catalog ID: LTZ90400

CONN LIQ TIGHT 90 DEG ZINC 4.00IN

Trade size: 4" (103), Case Quantity: 1

General

Application

Used to connect liquidtight conduit to a steel outlet box/other metal enclosure or hub

Catalog Number

LTZ90400

Material

Zinc

Type

90 Degree Liquid Tight Connector

UPC

626463035917

Certifications And Compliance

Certified Listed

CSA, UL LISTED