HUBBELL CANADA
Image of LTMI300 Conn Liq Tight Insul Mi 3.00 In., LTMI300

Conn Liq Tight Insul Mi 3.00 In., LTMI300

Brand: TradeSelect

Catalog ID: LTMI300

CONN LIQ TIGHT INSUL MI 3.00IN

Trade size: 3" (78), Case Quantity: 1

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTMI300

Material

Iron, Malleable

Type

Straight Liquid Tight Connector

UPC

626463036952

Certifications And Compliance

Industry Standard(s)

CSA Certified