HUBBELL CANADA
Image of LTMI400 Conn Liq Tight Insul Mi 4.00 In., LTMI400

Conn Liq Tight Insul Mi 4.00 In., LTMI400

Brand: TradeSelect

Catalog ID: LTMI400

CONN LIQ TIGHT INSUL MI 4.00IN

Trade size: 4" (103), Case Quantity: 1

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTMI400

Material

Iron, Malleable

Type

Straight Liquid Tight Connector

UPC

626463036969

Certifications And Compliance

Industry Standard(s)

CSA Certified