HUBBELL CANADA
Image of LTM250 Conn Liq Tight Mi 2.50 In., LTM250

Conn Liq Tight Mi 2.50 In., LTM250

Brand: TradeSelect

Catalog ID: LTM250

CONN LIQ TIGHT MI 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 1

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTM250

Material

Iron, Malleable

Type

Straight Liquid Tight Connector

UPC

626463036877

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Pallet Quantity

810