HUBBELL CANADA
Image of LTZ038 Conn Liquid Tight Zinc 0.375 In., LTZ038

Conn Liquid Tight Zinc 0.375 In., LTZ038

Brand: TradeSelect

Catalog ID: LTZ038

CONN LIQUID TIGHT ZINC 0.375IN

Trade size: 3/8" (12), Carton Quantity: 20, Case Quantity: 200

General

Application

Used to connect liquidtight conduit to a steel/malleable iron outlet box or other metal enclosure

Catalog Number

LTZ038

Material

Zinc

Type

Straight Liquid Tight Connector

UPC

626463036181

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

20

Pallet Quantity

14400