HUBBELL CANADA
Image of LTZ050 Conn Liquid Tight Zinc 0.50 In., LTZ050

Conn Liquid Tight Zinc 0.50 In., LTZ050

Brand: TradeSelect

Catalog ID: LTZ050

CONN LIQUID TIGHT ZINC 0.50IN

Trade size: 1/2" (16), Carton Quantity: 20, Case Quantity: 200

General

Application

Used to connect liquidtight conduit to a steel/malleable iron outlet box or other metal enclosure

Catalog Number

LTZ050

Material

Zinc

Type

Straight Liquid Tight Connector

UPC

626463036198

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

50