HUBBELL CANADA
Image of LTZ400 Conn Liquid Tight Zinc 4.00 In., LTZ400

Conn Liquid Tight Zinc 4.00 In., LTZ400

Brand: TradeSelect

Catalog ID: LTZ400

CONN LIQUID TIGHT ZINC 4.00IN

Trade size: 4" (103), Case Quantity: 1

General

Application

Used to connect liquidtight conduit to a steel/malleable iron outlet box or other metal enclosure

Catalog Number

LTZ400

Material

Zinc

Type

Straight Liquid Tight Connector

UPC

626463036273

Certifications And Compliance

Certified Listed

CSA, UL LISTED