HUBBELL CANADA
Image of HBL15W47AWC CONN, WATERTIGHT, 5-15R, 15A, 125V, CLEAR, WIRING CONDITION
Clearance

CONN, WATERTIGHT, 5-15R, 15A, 125V, CLEAR, WIRING CONDITION

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15W47AWC

Straight Blade Watertight Clear Connector 15A, 5-15R 125V, Thermoplastic Elastomer

  • Power indicating LED also confirms wiring condition of the device
  • Smooth body design minimizes collection points simplifying the wash down process
  • Strain relief nut always seals on the body, minimizing debris collection

General

Catalog Number

HBL15W47AWC

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2 Pole

Specifications

  • Body: Thermoplastic Elastomer
  • Contact Carrier: White Nylon
  • Terminal Retainer: Clear polycarbonate
  • Contacts: Nickel plated brass
  • Core: White Nylon
  • Bushing & Cone Seal: Black Elastomer
  • Gotcha Ring: Nylon
  • Strain Relief Nut: PBT
  • Terminal Screws: Nickel plated brass

Type

UPC

783585580623

Electrical Ratings

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3 Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Configuration

Number Of Poles

2 Pole

Logistics

Carton Quantity

25