HUBBELL CANADA
Image of C6FTPSPPK Copper Solutions, Cable, Cat6, Foil Twisted Pair, 10 Gig, Plenum Rated, Spool, Pink

Copper Solutions, Cable, Cat6, Foil Twisted Pair, 10 Gig, Plenum Rated, Spool, Pink

Brand: Hubbell Premise Wiring

Catalog ID: C6FTPSPPK

Copper Solutions, Cable, Cat6, Foil Twisted Pair, 10 Gig, Plenum Rated, Spool, Pink

  • Cat6
  • Foil Twisted Pair
  • 10 Gig
  • Plenum Rated
  • Spool

FTP

General

Application

Plenum

Catalog Number

C6FTPSPPK

Data Transfer Rate

1GbE, Limited 10GbE

Debris Shield Type

Foil Tape

EU RoHS Indicator

Yes

Item Type

Material - Jacket

Low Smoke PVC

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620211596

Electrical Ratings

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

Pink

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Data Transfer Rate

1GbE, Limited 10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Configuration

Debris Shield Type

Foil Tape

Logistics

Carton Quantity

1000