HUBBELL CANADA
Image of PC6ABK40 Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Black, 40' Length

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Black, 40' Length

Brand: Hubbell Premise Wiring

Catalog ID: PC6ABK40

Copper Solutions, Patch Cord, Cat6A, 10GHz, Shielded, Black, 40' Length

  • Cat6A
  • 10GHz
  • Shielded
  • Black
  • 40' Length

Standard Product

General

Application

Category 6A

Catalog Number

PC6ABK40

Color

EU RoHS Indicator

No

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620215303

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

Per TIA