HUBBELL CANADA
Image of NSC5EGY15 Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, Gray, 15' Length

Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, Gray, 15' Length

Brand: Hubbell Premise Wiring

Catalog ID: NSC5EGY15

Copper Solutions, Patch Cord,NETSELECT, Cat5E, Slim Style, Gray, 15' Length

  • NETSELECT
  • Cat5E
  • Slim Style

Standard Product

General

Application

Category 5e

Catalog Number

NSC5EGY15

Color

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778505829

Dimensions

Length

15 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

60