HUBBELL CANADA
Image of NSC5EW05 Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 5' Length

Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 5' Length

Brand: Hubbell Premise Wiring

Catalog ID: NSC5EW05

Copper Solutions, Patch Cord,NETSELECT, Cat5E, Slim Style, White, 5' Length

  • NETSELECT
  • Cat5E
  • Slim Style

Standard Product

General

Application

Category 5e

Catalog Number

NSC5EW05

Color

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778505881

Dimensions

Length

5 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

150