HUBBELL CANADA
Image of NSC6BK15 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Black, 15' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Black, 15' Length

Brand: Hubbell Premise Wiring

Catalog ID: NSC6BK15

Copper Solutions, Patch Cord,NETSELECT, CAT6, Slim Style, Black, 15' Length

  • NETSELECT
  • CAT6
  • Slim Style

Standard Product

General

Application

Category 6

Catalog Number

NSC6BK15

Color

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505287

Dimensions

Length

15 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

60