HUBBELL CANADA
Image of NSC6BK50 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Black, 50' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Black, 50' Length

Brand: Hubbell Premise Wiring

Catalog ID: NSC6BK50

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Black, 50' Length

  • NETSELECT
  • CAT6
  • Slim Style

Standard Product

General

Application

Category 6

Catalog Number

NSC6BK50

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778506550

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

20