HUBBELL CANADA
Image of NSC6GN05 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Green, 5' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Green, 5' Length

Brand: Hubbell Premise Wiring

Catalog ID: NSC6GN05

Copper Solutions, Patch Cord,NETSELECT, CAT6, Slim Style, Green, 5' Length

  • NETSELECT
  • CAT6
  • Slim Style

Standard Product

General

Application

Category 6

Catalog Number

NSC6GN05

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505430

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

150