HUBBELL CANADA
Image of NSC6P01 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 1' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 1' Length

Brand: Hubbell Premise Wiring

Catalog ID: NSC6P01

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 1' Length

  • NETSELECT
  • CAT6
  • Slim Style
  • Purple
  • 1' Length

General

Application

Category 6

Catalog Number

NSC6P01

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505324

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

300

Pallet Quantity

12600