HUBBELL CANADA
Image of HC6ABK15 Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 15' Length, Black

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 15' Length, Black

Brand: Hubbell Premise Wiring

Catalog ID: HC6ABK15

Copper Solutions, Ascent Patch Cord Cat 6A, Slim, 15'

  • Third Party Verified Category 6A Component
  • Plug Optimized For High Density Switch Ports
  • 10-Gigabit Application Assurance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Boot Type

Catalog Number

HC6ABK15

Color

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Specifications

  • Conductor - 26AWG UTP
  • Contact Plating - 50 micro-inch Gold with 100 micro-inch under plating
  • Jacket - Dual Layer Flame-Retardant PVC - CM Rated
  • Plug Body - Polycarbonate UL 94V-0
  • Plug Boot - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

Type

UPC

662620229232

Dimensions

Length

15 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Operational

Temperature Rating

Per TIA

Configuration

Boot Type