HUBBELL CANADA
Image of HC6AGN03 Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 3' Length, Green

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 3' Length, Green

Brand: Hubbell Premise Wiring

Catalog ID: HC6AGN03

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 3' Length, Green

  • Third Party Verified Category 6A Component
  • Plug Optimized For High Density Switch Ports
  • 10-Gigabit Application Assurance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Catalog Number

HC6AGN03

Color

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Specifications

  • Conductor - 26AWG UTP
  • Contact Plating - 50 micro-inch Gold with 100 micro-inch under plating
  • Jacket - Dual Layer Flame-Retardant PVC - CM Rated
  • Plug Body - Polycarbonate UL 94V-0
  • Plug Boot - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

Type

Standard

UPC

662620229652

Dimensions

Length

3 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Operational

Temperature Rating

Per TIA