HUBBELL CANADA
Image of HBLC25163C Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow

Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLC25163C

Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow

  • Compact size, flexible mounting options for ceiling, wall or bench
  • Durable steel construction for commercial and general applications
  • Automatic ratchet lock holds cord at desired length

Ratchet Lock and be Enabled/Disabled

General

Application

Base Type

Optional

Cable Length

25 Ft

Cable Type

Catalog Number

HBLC25163C

Color

Yellow

Construction

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Specifications

  • Cable Feet (m) - 25 (7.6)
  • Cable Type - 16/3 SJT
  • Watts (Max) - 1875 W
  • Weight Lbs. (kg) - 8.5 (3.9)

Style

Single Outlet

Type

UPC

783585190105

Dimensions

Cable Length

25 Ft

Cable Length Active

300

Cable Length Inactive

24

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

10 A

Duty

Heavy Duty

Voltage Rating

125 VAC

Conductor Related

Cable Specification

16/3 SJT

Cable Type

Feeder Cord

16/3 SJT

Nema Color

Yellow and Black

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL 355 Listed

Configuration

Base Type

Optional

Logistics

Carton Quantity

1