
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLC25143IN
Ratchet Lock and be Enabled/Disabled
Application
Base Type
Optional
Cable Length
25 Ft
Cable Type
Catalog Number
HBLC25143IN
Construction
Duty
Heavy Duty
EU RoHS Indicator
No
Item Type
Specifications
Light Type - Incandescent
Style
Incandescent
Type
UPC
783585190068
Cable Length
25 Ft
Cable Length Active
300
Cable Length Inactive
24
Reel Frame Dimension
Steel
Amperage Rating
13 A
Duty
Heavy Duty
Voltage Rating
125 VAC
Cable Specification
14/3 SJT
Cable Type
Feeder Cord
14/3 SJT
Nema Color
Yellow and Black
EU RoHS Indicator
No
Industry Standard(s)
Base Type
Optional
Carton Quantity
1