HUBBELL CANADA
Image of HBL16INR Cord and Cable Reels, Incandescent Hand Lamp, #16 AWG

Cord and Cable Reels, Incandescent Hand Lamp, #16 AWG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL16INR

Cord and Cable Reels, Incandescent Hand Lamp, #16 AWG

  • Incandescent Hand Lamp
  • #16 AWG

Standard Product

General

Application

Incandescent Hand Lamp

Catalog Number

HBL16INR

Construction

Composite

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Replacement Lighting Fixtures

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Series

  • Heavy Duty Industrial
  • Commercial

Specifications

  • Incandescent Lamp - 75 watt max., auto switch, no receptacle
  • 100 watt max. bulb, with receptacle
  • Watts - 100
  • Weight Lbs. (kg) - 1 (.5)

Style

Lamp

Type

Accessory

UPC

783585185538

Electrical Ratings

Amperage Rating

0.8 A

Current / Amperage Rating

0.8 A

Duty

Heavy Duty

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Nema Color

Black and Metallic

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed

Operational

Performance

Environment - Operations - Dry, indoor, non-hazardous locations