HUBBELL CANADA
Image of HBL16LEDR Cord and Cable Reels, LED Hand Lamp, #16 AWG

Cord and Cable Reels, LED Hand Lamp, #16 AWG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL16LEDR

Cord and Cable Reels, LED Hand Lamp, #16 AWG

  • LED Hand Lamp
  • #16 AWG

Standard Product

General

Catalog Number

HBL16LEDR

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Specifications

  • Watts - 8
  • Weight Lbs. (kg) - 1 (.5)

Style

Lamp

Type

Accessory

UPC

783585185262

Electrical Ratings

Amperage Rating

0.07 A

Duty

Heavy Duty

Voltage Rating

120 VAC

Conductor Related

Nema Color

Yellow

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

ETL Listed by INTERTEK

Logistics

Carton Quantity

1