HUBBELL CANADA
Image of HBL501232W Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/3 SO Cord, Yellow

Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/3 SO Cord, Yellow

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL501232W

Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/3 SO Cord, Yellow

  • Ratchet lock can be disengaged in field
  • Optional pivot base allows 340° rotation of reel
  • Multi-position roller guide can be mounted in four different positions

Ratchet Lock and be Enabled/Disabled

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

50 Ft

Catalog Number

HBL501232W

Color

Yellow

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Specifications

  • Cable Length - 50' (15.2)
  • Weatherproof Reel Type - 16" Reel with 12/3 SOW-A Cable
  • Weight Lbs. (kg) - 80 (36.3)

Style

16" Reel

Type

Weatherproof Reel

UPC

783585209159

Dimensions

Cable Length

50 Ft

Cable Length Active

600

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

20 A

Duty

Heavy Duty

Voltage Rating

600 VAC

Conductor Related

Cable Specification

12/3 SOW-A

Feeder Cord

12/3 SOW-A

Nema Color

Yellow and Black

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Configuration

Base Type

Optional

Logistics

Carton Quantity

1