MY LISTS
HUBBELL CANADA
Image of HBL501232WM1 Cord and Cable Reels, WeatherproofSeries, 50' 12/3 SO Cable, White
Image of HBL501232WM1 Cord and Cable Reels, WeatherproofSeries, 50' 12/3 SO Cable, White

Cord and Cable Reels, WeatherproofSeries, 50' 12/3 SO Cable, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL501232WM1

Cord and Cable Reels, WeatherproofSeries, 50' 12/3 SO Cable, White

Product details

General

Cable Length

50 Ft

Cable Type

#10/3 SOW-A

Catalog Number

HBL501232WM1

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty Industrial

Style

16" Reel

Type

Weatherproof Reel

UPC

783585458939

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC