Brand: Hubbell Wiring Device-Kellems
Catalog ID: 31518119BPK100
Standard Product
Application
Replacement Bushings
Catalog Number
31518119BPK100
Color
Color Code
Orchid
Environmental Conditions
Weather Resistant
Item Type
Cord Connector Accessories
Product Family
Accessories
Specifications
Type
Bushings
UPC
783585022611
Display Size
1/2" and 3/4" Form 3
Hub Size
1/2", 3/4"
Weight
1.45 lb
Conductor Range
0.75-0.875 in (19.0-22.2 mm)
Number of Conductors
Single
Environmental Conditions
Weather Resistant
Standards - RoHS Compliance Status
CM
Carton Quantity
100 EA