HUBBELL CANADA
Cord Connector Accessories, Replacement Gotcha-Ring, .875-.1.00", Orchid.
Image of 31648053GPK100 Cord Connector Accessories, Replacement Gotcha-Ring, .875-.1.00", Orchid.
Image of 31648053GPK100 Cord Connector Accessories, Replacement Gotcha-Ring, .875-.1.00", Orchid.
play
Kellems Wire Management Solutions

Cord Connector Accessories, Replacement Gotcha-Ring, .875-.1.00", Orchid.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31648053GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .875-.1.00", Orchid.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Lot do 100

General

Application

Catalog Number

31648053GPK100

Color

Environmental Conditions

EU RoHS Indicator

Item Type

Cord Connector Accessories

Material

Nylon

Product Family

Accessories

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .875"-1.00" (22.2-25.4)
  • Form Size - F4
  • NPT Hub Size - 1 Inch
  • Packaging - Bulk packed 100 per carton

Type

UPC

783585022857

Dimensions

Display Size

1" Form 4

Hub Size

1"

Weight

0.4 lb

Conductor Related

Conductor Range

0.875-1 in (22.2-25.4 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Logistics

Carton Quantity

10