HUBBELL CANADA
Cord Connectors, Junior, SNAP-IN, .22-.27", Gray
Image of HS1001GPK25 Cord Connectors, Junior, SNAP-IN, .22-.27", Gray
Image of HS1001GPK25 Cord Connectors, Junior, SNAP-IN, .22-.27", Gray
play
Kellems Wire Management Solutions
Image of HS1001GPK25 Cord Connectors, Junior, SNAP-IN, .22-.27", Gray

Cord Connectors, Junior, SNAP-IN, .22-.27", Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HS1001GPK25

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .22-.27", Gray

  • Miniature nylon snap-in cord connector with spiral
  • Available in gray or black

Standard Product

General

Application

Straight Snap-In Connector

Catalog Number

HS1001GPK25

Color

Environmental Conditions

Non-Weather Resistant

Item Type

Juniors® Miniature Cord Connectors

Material

Nylon

Material - Mounting Hardware

Snap-In

Performance

  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -40°F to +225°F (-40°C to +107°C)

Product Family

Miniature

Specifications

  • Cord Diameter Range Inches (mm) - .22"-.27" (5.6-6.9)
  • For Chassis Thickness - .10" (2.5) Max
  • Material - Nylon
  • Packaging - Bulk packed 25 per carton

Temperature Rating

Minimum -40°F to +225°F (-40°C to +107°C)

Type

Snap-In Connector

UPC

783585023366

Dimensions

Display Size

.50" Actual (12.7)

Weight

0.15 lb

Conductor Related

Conductor Range

0.22-0.27 in (5.6-6.9 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Non-Weather Resistant

Industry Standard(s)

UL Listed

Operational

Performance

  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -40°F to +225°F (-40°C to +107°C)

Temperature Rating

Minimum -40°F to +225°F (-40°C to +107°C)

Logistics

Carton Quantity

5