HUBBELL CANADA
Cord Connectors, Straight Female .38-.50", 1/2", Aluminum
Image of FHC1023 Cord Connectors, Straight Female .38-.50", 1/2", Aluminum
Image of FHC1023 Cord Connectors, Straight Female .38-.50", 1/2", Aluminum
play
Tray Cable Rated Connectors
play
Kellems Wire Management Solutions
Image of FHC1023 Cord Connectors, Straight Female .38-.50", 1/2", Aluminum

Cord Connectors, Straight Female .38-.50", 1/2", Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FHC1023

Kellems Wire Management, Cord Connectors, Straight Female .38-.50", 1/2", Aluminum

  • Machined aluminum straight female connector
  • UL514B Tray cable rated for dry locations

Standard Product

General

Application

Straight Female- Form 2

Catalog Number

FHC1023

Color Code

Blue

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

Item Type

Cord Connectors

Material

Aluminum

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Product Family

Standard Duty Series

Specifications

  • Cord Diameter Inches (mm) - .38"-.50" (9.7-12.7)
  • Form Size - F2
  • Material - Aluminum
  • NPT Hub Size - 1/2 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Straight Female

UPC

783585203232

Dimensions

Display Size

1/2" NPT

Hub Size

1/2 "

Weight

0.1 lb

Conductor Related

Conductor Range

0.38-0.5 in (9.7-12.7 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

25