HUBBELL CANADA
Image of REK075 Coupling Emt To Rigid 0.75 In., REK075

Coupling Emt To Rigid 0.75 In., REK075

OR

Brand: TradeSelect

Catalog ID: REK075

COUPLING EMT TO RIGID 0.75IN

Trade size: 1/2" (16), Carton Quantity: 25, Case Quantity: 250

General

Application

Used for coupling unthreaded rigid/IMC to EMT conduit

Catalog Number

REK075

Material

Steel

Type

Combination Coupling - Rigid To EMT

UPC

626463033845

Certifications And Compliance

Industry Standard(s)

CSA Certified