HUBBELL CANADA
Image of REK100 Coupling Emt To Rigid 1.00 In., REK100

Coupling Emt To Rigid 1.00 In., REK100

Brand: TradeSelect

Catalog ID: REK100

COUPLING EMT TO RIGID 1.00IN

Trade size: 3/4" (21), Carton Quantity: 10, Case Quantity: 100

General

Application

Used for coupling unthreaded rigid/IMC to EMT conduit

Catalog Number

REK100

Material

Steel

Type

Combination Coupling - Rigid To EMT

UPC

626463033852

Certifications And Compliance

Industry Standard(s)

CSA Certified