HUBBELL CANADA
Image of S1FBCLIP5PK Cover Mounting Clips, 5 Pack

Cover Mounting Clips, 5 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1FBCLIP5PK

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Cover Mounting Clips, 5 Pack

Replacement Universal Cover Mounting Clips for S1PFB, S1SFB, S1SFBCR, S1SFAV, S1SRAVCR & S1CFB Flush Round SystemOne Floorboxes

Replacement Flush SystemOne Floorbox Mounting Clips; 5 pack

General

Accessory Type

Mounting Clips

Application

Flush SystemOne Floor Boxes

Application - For Use On

Concrete

Catalog Number

S1FBCLIP5PK

Color

Black

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

No

Material

Steel

Mounting Method

Mounts to Box

Series

Flush - S1 Series

Specifications

  • Accessory Item - Replacement Cover Mounting Clips
  • For Use With - All SystemOne Floor Boxes
  • Order Quantity - Pack of 5
  • Product Type - SystemOne Floor Box Accessories

Type

Replacement Clips

UPC

783585371696

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

25

Pallet Quantity

2100