HUBBELL CANADA
Image of PG3636HH0017 Cover, Polymer Concrete, Tier 22, 36"x36"

Cover, Polymer Concrete, Tier 22, 36"x36"

Brand: QUAZITE

Catalog ID: PG3636HH0017

Quazite® ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the same.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PG3636HH0017

Insulated?

No

Load Rating (ANSI Tier)

T22

Logo Code

009

Logo Text

Blank

Material

Polymer Concrete

UPC

662037131012

Weight Load Rating

22,500/33,750 lb

Dimensions

Dimensions

36 in x 36 in x 3 in

Height

3 in

Length

36 in

Weight

172 lb

Width

36 in

Force Related

Load Rating (ANSI Tier)

T22

Weight Load Rating

22,500/33,750 lb

Configuration

Logo Code

009