HUBBELL CANADA
Image of CP27A27A CP27A27A, Aluminum Alloy Connector for Tap or Parallel Connections

CP27A27A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand: Burndy

Catalog ID: CP27A27A

ACSR,6201,5005: 2/0,101.8,110.8(12-7) CU.& ALUM.: 4/0 SOL.-3/0 STR. GROOVE A GROOVE B.

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

General

Catalog Number

CP27A27A

UPC

781810012970

Dimensions

Dimension - Height inch

2.82 in

Dimension - Width inch

2.09 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15