HUBBELL CANADA
Image of CP28A28A CP28A28A, Aluminum Alloy Connector for Tap or Parallel Connections

CP28A28A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand: Burndy

Catalog ID: CP28A28A

ACSR,6201,5005: 3/0, 134.6(12-7) CU.& ALUM.: 4/0 STR. GROOVE A GROOVE B.

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

General

Catalog Number

CP28A28A

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum

UPC

781810012994

UPC 14 Digit GTIN

00781810012994

Dimensions

Dimension - Height fraction

2-7/8 in

Dimension - Height inch

2.875 in

Dimension - Height mm

73 mm

Dimension - Width fraction

2-1/8 in

Dimension - Width inch

2.09 in

Dimension - Width mm

54 mm

Conductor Related

Conductor - ACSR Str Size

134.6 (12/7) Leghorn kcmil

Conductor - ACSR Str Size Range

134.6 (12/7) Leghorn kcmil

Conductor - AL Str Size A

4/0 AWG

Conductor - AL Str Size A Range

4/0 AWG

Conductor - AL Str Size B

4/0 AWG

Conductor - AL Str Size B Range

4/0 AWG

Conductor - Copper Str Size A

4/0 AWG

Conductor - Copper Str Size A Range

4/0 AWG

Conductor - Copper Str Size B

4/0 AWG

Conductor - Copper Str Size B Range

4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Logistics

Carton Quantity

10