
Brand: Burndy
Catalog ID: CP29A29A
Catalog Number
CP29A29A
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum
UPC
781810013007
UPC 14 Digit GTIN
00781810013007
Dimension - Height fraction
2-7/8 in
Dimension - Height inch
2.875 in
Dimension - Height mm
73 mm
Dimension - Width fraction
2-1/8 in
Dimension - Width inch
2.125 in
Conductor - ACSR Str Size
159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil
Conductor - ACSR Str Size Range
159 (12/7) Guinea kcmil-203.2 (16/9) Brahma kcmil
Conductor - AL Str Size A
250 kcmil;266 kcmil
Conductor - AL Str Size A Range
250 kcmil-266 kcmil
Conductor - AL Str Size B
250 kcmil;266 kcmil
Conductor - AL Str Size B Range
250 kcmil-266 kcmil
Conductor - Copper Str Size A
250 kcmil
Conductor - Copper Str Size A Range
250 kcmil
Conductor - Copper Str Size B
250 kcmil
Conductor - Copper Str Size B Range
250 kcmil
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Carton Quantity
6