HUBBELL CANADA
Image of CP32A32A CP32A32A, Aluminum Alloy Connector for Tap or Parallel Connections

CP32A32A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand: Burndy

Catalog ID: CP32A32A

ACSR,6201,5005: 203.2,336.4,397.5 CU. & ALUM.: 397.5,400 GROOVE A GROOVE B.

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

General

Catalog Number

CP32A32A

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810012987

UPC 14 Digit GTIN

00781810012987

Dimensions

Dimension - B Length inch

5 in

Dimension - Height fraction

3 in

Dimension - Height inch

3 in

Dimension - Height mm

76.2 mm

Dimension - Width fraction

2-1/2 in

Dimension - Width inch

2.50 in

Conductor Related

Conductor - ACSR Str Size

203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil

Conductor - ACSR Str Size Range

203.2 (16/9) Brahma kcmil-397.5 (18/1) Chickadee kcmil

Conductor - AL Str Size A

397 kcmil;400 kcmil

Conductor - AL Str Size A Range

397 kcmil-400 kcmil

Conductor - AL Str Size B

397 kcmil;400 kcmil

Conductor - AL Str Size B Range

397 kcmil-400 kcmil

Conductor - Copper Str Size A

400 kcmil

Conductor - Copper Str Size A Range

400 kcmil

Conductor - Copper Str Size B

400 kcmil

Conductor - Copper Str Size B Range

400 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Logistics

Carton Quantity

6

Pallet Quantity

216