HUBBELL CANADA
Image of CP3434 CP3434, Heavy Duty Parallel Connector, Copper, A=500 kcmil, B=500 kcmil

CP3434, Heavy Duty Parallel Connector, Copper, A=500 kcmil, B=500 kcmil

Brand: Burndy

Catalog ID: CP3434

GROOVE A: 500 kcmil CU GROOVE B: 500 kcmil CU.

  • High strength, high copper alloy
  • Recommended for heavy duty parallel connections
  • Silicon bronze hardware and cast copper body provides corrosion resistant assembly
  • Long contact surface provides excellent full conductivity

General

Catalog Number

CP3434

Material

Copper Alloy

UPC

781810012864

UPC 14 Digit GTIN

00781810012864

Dimensions

Dimension - B Length fraction

5 in

Dimension - Height mm

0 mm

Dimension - Width fraction

2-1/2 in

Conductor Related

Conductor - Copper Str Size A

500 kcmil

Conductor - Copper Str Size A Range

500 kcmil

Conductor - Copper Str Size B

500 kcmil

Conductor - Copper Str Size B Range

500 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1