HUBBELL CANADA
Image of CP34A34A CP34A34A, Aluminum Alloy Connector for Tap or Parallel Connections

CP34A34A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand: Burndy

Catalog ID: CP34A34A

ACSR,6201,5005: 397.5,477(18-1) CU.& ALUM.: 450,477,500 GROOVE A GROOVE B.

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

General

Catalog Number

CP34A34A

Material

Aluminum

UPC

781810013021

UPC 14 Digit GTIN

00781810013021

Dimensions

Dimension - Height fraction

3 in

Dimension - Height inch

3 in

Dimension - Height mm

76.2 mm

Dimension - Width fraction

2-1/2 in

Dimension - Width inch

2.50 in

Conductor Related

Conductor - ACSR Str Size

397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil

Conductor - ACSR Str Size Range

397.5 (26/7) Ibis kcmil-477.0 (18/1) Pelican kcmil

Conductor - AL Str Size A

450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size A Range

450 kcmil-500 kcmil

Conductor - AL Str Size B

450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size B Range

450 kcmil-500 kcmil

Conductor - Copper Str Size A

450 kcmil;500 kcmil

Conductor - Copper Str Size A Range

450 kcmil-500 kcmil

Conductor - Copper Str Size B

450 kcmil;500 kcmil

Conductor - Copper Str Size B Range

450 kcmil-500 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6