HUBBELL CANADA
Image of CP4444 CP4444, Heavy Duty Parallel Connector, Copper, A=1000 kcmil, B=1000 kcmil

CP4444, Heavy Duty Parallel Connector, Copper, A=1000 kcmil, B=1000 kcmil

Brand: Burndy

Catalog ID: CP4444

Copper Alloy Heavy Duty Parallel Connector accommodates 1000 kcmil.

  • High strength, high copper alloy
  • Recommended for heavy duty parallel connections
  • Silicon bronze hardware and cast copper body provides corrosion resistant assembly
  • Long contact surface provides excellent full conductivity

General

Catalog Number

CP4444

Material

Copper Alloy

UPC

781810246689

UPC 14 Digit GTIN

00781810246689

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - AL Str Size

1000 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1