
Brand: TayMac
Catalog ID: CP5050S
Catalog Number
CP5050S
Color
Construction
Metallic
Type
Closure Plugs
UPC
092326111935
Cubic Capacity
0.203391 cu.in
Depth
0.31 in
Height
0.81 in
Package Height
5 in
Package Length
0.29 in
Package Weight
0.15 lb
Package Width
4 in
Width
0.81 in
Carton Quantity
10
Packaging Type
Polybag
Pallet Quantity
1100