HUBBELL CANADA
Image of CS3CI2528250500J CS3CI2528250500J, Med. Voltage Cold Shrink Term. Kit, 25-28kV 3-Phase Conversion Series-Indoor, Sleeve w/o Boot for Jacketed Concentric Conductor

CS3CI2528250500J, Med. Voltage Cold Shrink Term. Kit, 25-28kV 3-Phase Conversion Series-Indoor, Sleeve w/o Boot for Jacketed Concentric Conductor

Brand: Burndy

Catalog ID: CS3CI2528250500J

The Type CS3CI2528-J Series of 3 Phase Conversion Kits with Indoor Sleeves without Boot for Jacketed Concentric Conductor. Conversion kits includes indoor cold shrinkable tube (unprinted), seal, cable tie, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available uponrequest.

  • Rip and Grip does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with indoor cold shrinkable tube (unprinted), seal, cable tie, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request

General

Application

Boot Type

Catalog Number

CS3CI2528250500J

Environmental Conditions

Material

Series

UD-JC

Type

UPC

621945585065

Electrical Ratings

Phase

3-Phase

Voltage Rating

25/28 kV

Conductor Related

Conductor Range

  • 5-8kV: 350-750 kcmil
  • 15kV: 250-500 kcmil
  • 25-28kV: #1 AWG-350 kcmil

Certifications And Compliance

Environmental Conditions

Configuration

Boot Type

Logistics

Carton Quantity

1