
Brand: Burndy
Catalog ID: CS3CI5820350J
Application
Boot Type
Catalog Number
CS3CI5820350J
Environmental Conditions
Material
Caoutchouc de silicone
Series
UD-JC
Type
UPC
621945585003
Phase
3-Phase
Voltage Rating
5/8 kV
Conductor Range
Environmental Conditions
Boot Type
Carton Quantity
1